EX-TS335-11Y
Item number:101211813

Product features
- Ex-Zone 1 and 21
- Metal enclosure
- Good resistance to oil and petroleum spirit
- 40,5 mm x 76 mm x 38 mm
- Mounting details to EN 50041
- 1 Cable entry M 20 x 1.5
- Design to EN 50041
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionEX-TS335-11Y
Article number (order number)101211813
EAN (European Article Number)4030661448749
Approvals - Standards
CertificatesATEXcULusIECExPESO
Explosion protection
Explosion protection: regulationsEN 60079-1EN 60079-7EN 60079-31EN IEC 60079-0
Explosion protection zones121
Explosion protection category2D2G
Explosion protection designationD II 2D Ex tb IIIC T80°C DbD II 2G Ex d e IIC T6 Gb
Manufacturer declaration, zone121
General data
StandardsEN IEC 60947-5-1
Housing construction formNorm construction design
Actuator type to EN 50041B
Housing materialMetal, zinc die-cast
Housing coating materialpainted
Gross weight320g
General data - Features
Safety functionsYes
Number of auxiliary contacts1
Number of safety contacts1
Number of cable glands1
| Safety classification |
StandardsEN ISO 13849-1
B10D Normally-open contact (NO)1,000,000Operations
Noteat 20% ohmic contact load
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)20,000,000Operations
Mechanical data
Actuating elementPlunger
Mechanical lifetime, minimum1,000,000Operations
Impact energy, maximum7J
Actuating force, minimum17N
Actuating speed, maximum1m/s
Note Bounce durationBounce duration in accordance with actuating speed
Note (Switchover time)Switchover time in accordance with actuating speed
Tightening torque of the fastening screws for the actuating head1.5Nm
Tightening torque of the fastening screws for the switch element1.2Nm
Tightening torque of the cable gland10Nm
Tightening torque of the earth screw PE1Nm
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable cross-section of the cable glands, minimum7mm
Cable cross-section of the cable glands, maximum12mm
Cable section, minimum1 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section13AWG
Mechanical data - Dimensions
Length of sensor38mm
Width of sensor40.5mm
Height of sensor103.5mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature, maximum (Cable section 1mm2)+50°C
Ambient temperature, maximum (Cable section 2.5mm2)+55°C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current5A
Required rated short-circuit current1,000A
Utilisation category AC-15230VAC
Utilisation category DC-1324VDC
Switching element1 NO contact, 1 NC contacts
Note (Switching element)Change-over contact with double break, type Zb or 2 NC contacts, with galvanically separated contact bridges
Switching principleSlow action
Bounce duration, maximum3ms
Maximum switching frequency1,800/h
Material of the contacts, electricalSilver
Scope of delivery
Scope of deliveryEx-certified screwed cable gland
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/10/2026, 10:36