EX-TS335-11Y
Item number:151211813

Product features
- Explosion protection for ATEX Zones 2 and 22
- Metal enclosure
- Good resistance to oil and petroleum spirit
- 40,5 mm x 76 mm x 38 mm
- Actuator heads can be repositioned by 4 x 90°
- Mounting details to EN 50041
- 1 Cable entry M 20 x 1.5
Please log in to see prices
Ordering data
Product type descriptionEX-TS335-11Y
Article number (order number)151211813
eCl@ss number, version 12.027-27-26-01
eCl@ss number, version 11.027-27-26-01
eCl@ss number, version 9.027-27-26-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesATEXCCC-EXcULusIECEx
Explosion protection
Explosion protection: regulationsEN 60079-1EN 60079-7EN 60079-31EN IEC 60079-0
Explosion protection zones121
Explosion protection category2D2G
Explosion protection designationD II 2D Ex tb IIIC T80°C DbD II 2G Ex d e IIC T6 Gb
General data
StandardsBG-GS-ET-15EN IEC 60947-5-1
Housing construction formNorm construction design
Actuator type to EN 50041B
Housing materialMetal, zinc die-cast
Housing coating materialpainted
Gross weight320g
General data - Features
Safety functionsYes
Number of auxiliary contacts1
Number of safety contacts1
| Safety classification |
StandardsEN ISO 13849-1
Mission time20Year(s)
Safety classification - Safety outputs
B10D Normally-closed contact (NC)20,000,000Operations
Mechanical data
Actuating elementPlunger
Mechanical lifetime, minimum1,000,000Operations
Impact energy, maximum7J
Actuating force, minimum17N
Actuating speed, maximum1m/s
Note (Switchover time)Switchover time in accordance with actuating speed
Mechanical data - Connection technique
TerminationScrew terminals M20 x 1.5
Cable cross-section of the cable glands, minimum7mm
Cable cross-section of the cable glands, maximum12mm
Cable section, minimum1 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section13AWG
Mechanical data - Dimensions
Length of sensor38mm
Width of sensor40.5mm
Height of sensor103.5mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature, maximum (Cable section 1mm2)+50°C
Ambient temperature, maximum (Cable section 2.5mm2)+55°C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC500 V
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current5A
Utilisation category AC-15230VAC
Utilisation category DC-1324VDC
Switching element1 NO contact, 1 NC contacts
Switching principleSlow action
Bounce duration, maximum3ms
Maximum switching frequency1,800/h
Material of the contacts, electricalSilver
Scope of delivery
Scope of deliveryEx-certified screwed cable gland
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/07/2026, 22:19