FB-PE-8I-8O
Item number:137002774

Product features
8 digital outputs for connecting LED light indicators, lamps and other loads. 8 digital inputs for connecting electromechanical or electronic switches - Built-in module, suitable for custom applications
Please log in to see prices
Ordering data
Product type descriptionFB-PE-8I-8O
Article number (order number)137002774
EAN (European Article Number)8905236113468
eCl@ss number, version 12.027-24-26-04
eCl@ss number, version 11.027-24-26-04
eCl@ss number, version 9.027-24-26-04
ETIM number, version 7.0EC001599
ETIM number, version 6.0EC001599
General data
StandardsEN 61131-2IEC 61131-2
Gross weight110g
General data - Features
Field box interfaceYes
Suitable for EMERGENCY-OFF Yes
Integral system diagnosticsYes
Integrated Display, Supply VoltageYes
Number of digital fail-safe inputs 2
Number of digital inputs8
Number of digital outputs8
| Safety classification - Safety inputs 2-channels |
NoticeThe signals of the safety switch are connected directly to the safety
Mechanical data
Mountingmounting holes plain
Type of the fixing screws6x M4
Tightening torque of the fixing screws, maximum1.5Nm
Mechanical data - Connection technique
Cable section, minimum0.2 mm²
Cable section, maximum0.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section, minimum24AWG
Wire cross-section, maximum20AWG
Terminal (mechanical)cage terminals
Mechanical data - Dimensions
Length125mm
Width40mm
Height17.6mm
Diameter hole4.8mm
Spacing30 x 57,5mm
Ambient conditions
IP Degree of protectionIP00
Ambient temperature-25 ... +65 °C
Relative humidity, minimum10%
Relative humidity, maximum95%
Note (Relative humidity)non-condensingnon-icing
Resistance to vibrations5 … 8.4 Hz, amplitude 3.5 mm8.4 ... 150 Hz, with 1 g
Restistance to shock15 g / 11 ms
Permissible installation altitude above sea level, maximum4,000m
Ambient conditions - Insulation values
Rated insulation voltage Ui32 VDC
Rated impulse withstand voltage Uimp0.5kV
Overvoltage categoryI
Degree of pollution1
Electrical data
Operating voltage24 VDC -25 % / +25 % (stabilised PELV power supply)
Current consumption, maximum850mA
No-load supply current I0, typical25mA
Rated operating voltage24VDC
Operating current1,000mA
NoteThe total current of all output loads, combined with the current drawn by the electronic switches at the digital inputs, must not exceed 800 mA.
Electrical data - Digital inputs
Designation, Digital inputsIn 1 ... In 8
Input signal, HIGH Signal "1"11 ... 30 V
Input signal, LOW Signal "0"-3 ... 5 V
Current consumption at 24 V8mA
Switching frequency, maximum5Hz
Electrical data - Digital Output
Designation, Digital outputsOut 1 ... Out 8
Voltage drop Ud, maximum2V
Design of control elementsshort-circuit proof, p-type
Current leakage Ir, maximum0.5mA
Rated operating current300mA
Rated operating voltage24V
Switching frequency, maximum5Hz
Electrical data - Diagnostic inputs / FB-Interface
Current consumption at 24V12mA
Design of the interfaceshort-circuit proof
Wiring capacitance, maximum50nF
Device categoryHex: 42
LED status display - LED 01
LED statusPower LED device port
LED position"Pwr": Module
LED colourGreen
LED status display - LED 02
LED statusError LED device port
LED position"Err": Module
LED colourRed
Other data
Note (applications)Only for use in Pollution Degree 1 Environment.
For use in NFPA 79 Applications only.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/08/2026, 23:07