HB-BL
Item number:103038908

Product features
- blind plug
- hygienic design
- Stainless steel (V4A)
Please log in to see prices
Ordering data
Product type descriptionHB-BL
Article number (order number)103038908
EAN (European Article Number)4030661617169
eCl@ss number, version 12.027-37-12-39
eCl@ss number, version 11.027-37-12-39
eCl@ss number, version 9.027-37-12-39
ETIM number, version 7.0EC002023
ETIM number, version 6.0EC002023
Approvals - Standards
CertificatescULus
General data
StandardsDIN EN 1672-2EN IEC 60947-1EN IEC 60947-5-1
VersionsBlind plug
DesignRound
Sealing typeLip gasketsMembrane
Material of the front ringStainless steel (V4A)
Colour of the front ringSilver
Colour of the bellowsBlue
Gross weight77g
General data - Features
Anti-torsion protectionYes
Mechanical data
Type of the fixing screwsM4X8
Tightening torque of the screw, maximum1.8Nm
Mechanical data - Dimensions
Mounting height7mm
Note (Mounting height)Height in front of the front panel.
Mounting depth4mm
Diameter of the front ring45mm
Mounting diameter22.3mm
Thickness, of the front panel, minimum1.5mm
Thickness of the front panel, maximum6mm
Spacing65 x 65mm
Ambient conditions
IP Degree of protectionIP67IP69K
Ambient temperature-25 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 31/10/2026, 15:07