Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Position and limit switches
  2. heavy-duty position switches

heavy-duty position switches

HDS

HDS

  • •Platform concept with different function units
  • •Lever angle adjustable in 10° steps
  • •Protection class IP66, IP67
  • •Switching point setting
  • •Symmetry thanks to toothed, centrally located shaft
  • •Central connection terminal
  • •Wide range of alternative actuators
Go to category
035

035

  • •Metal enclosure
  • •58 mm x 142 mm x 61,5 mm (basic component)
  • •operating shaft with ball bearings
  • •3 Cable entry M 20 x 1.5
  • •Protection class IP67
  • •Actuator head can be repositioned in steps 4 x 90°
Go to category
064

064

  • •Metal enclosure
  • •3-4 Contacts
Go to category
067

067

  • •Metal enclosure
  • •2 Contacts
Go to category
250

250

  • •Metal enclosure
  • •4 Contacts
  • •Robust design
  • •2 cable entries M25
  • •Protection class IP67
Go to category
T 130

T 130

  • •Metal enclosure
  • •6 Contacts
Go to category
471

471

  • •Metal enclosure
  • •4 or 6 Contacts
  • •194 mm x 123 mm x 130 mm (basic component)
  • •3 cable entries M 25 x 1.5
  • •Continuous adjustment of lever position 360°
Go to category
null