Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. Safety switch for hinged guards
  2. Hinge safety switch

Hinge safety switch

TV.S 226

TV.S 226

  • •Design to EN 50047
  • •Thermoplastic enclosure
  • •Actuator heads can be repositioned by 4 x 90°
Go to category
TV.S 316

TV.S 316

  • •Design to EN 50041
  • •Actuator heads can be repositioned by 4 x 90°
  • •Thermoplastic enclosure
Go to category
TV.S 335

TV.S 335

  • •Metal enclosure
  • •Good resistance to oil and petroleum spirit
  • •Actuator heads can be repositioned by 4 x 90°
  • •40,5 mm x 107 mm x 65,3 mm
  • •Actuator shaft can be turned 360°
Go to category
TV.S 355

TV.S 355

  • •Metal enclosure
  • •Good resistance to oil and petroleum spirit
  • •Actuator heads can be repositioned by 4 x 90°
  • •66,7 mm x 107 mm x 65,3 mm
  • •Actuator shaft can be turned 360°
Go to category
TV8S 521

TV8S 521

  • •Metal enclosure
  • •Good resistance to oil and petroleum spirit
  • •Mounting independent of hinge
  • •92 mm x 81,5 mm x 27 mm
  • •Variable mounting on hinged side
  • •Rail-mounting possible with slot nuts
  • •2-channel, alternating monitoring
  • •Actuator shaft can be turned 360°
  • •For left or right hinged doors
  • •Push-in system (toothed shaft)
  • •2 switches in one enclosure
Go to category
TESZ

TESZ

  • •Thermoplastic enclosure
  • •Double-insulated
  • •Good resistance to oil and petroleum spirit
  • •111,5 mm x 92 mm x 36 mm
Go to category
TESF

TESF

  • •Metal enclosure
  • •Good resistance to oil and petroleum spirit
  • •For left or right hinged doors
  • •141 mm x 115 mm x 21,5 mm
  • •Simple mounting, suitable for all conventional profile systems (30 … 60 mm)
Go to category
TESK

TESK

  • •Metal enclosure
Go to category
Accessories

Accessories

Go to category