IFL 0,8-4-10ST2P
Item number:101108240

Product features
- NOTICE: Not available!
- Metal enclosure
- DC 3-wire
- Connector
- Design Ø 4 mm
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionIFL 0,8-4-10ST2P
Article number (order number)101108240
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
General data
StandardsDIN VDE 0660-208
Housing construction formCylinder smooth
Installation conditions (mechanical)flush
Housing materialStainless steel
Material of the terminal fixingPlastic
Gross weight8g
General data - Features
Integral system diagnostics, statusYes
Number of cable wires3
Mechanical data - Switching distances
Nominal switching distance Sn0.8mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
TerminationConnector M8
Mechanical data - Dimensions
Diameter of sensor4mm
Length of sensor49mm
Width of sensor4mm
Height of sensor4mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection class0
Electrical data
Operating voltage7 ... 35 VDC
Type of voltage rangeDC
No-load supply current I0, typical2.5mA
Rated operating voltage7 ... 35 VDC
Operating current100mA
Switching elementNormally open contact (NO)
Protection circuit integratedshort-circuit protection (pulsed)
Switching frequency, approx.1,000Hz
Electrical data - Digital Output
Voltage drop Ud, maximum2V
Current at Voltage drop Ud0.1A
Design of control elementsp-type
Status indication
Note (Integral System Diagnostics, status )yellow LED
Scope of delivery
Note (scope of delivery, number and type)Clamp H 4 is included in delivery
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 21/07/2026, 00:04