IFL 13-390-10YA
Item number:101116810
Archive

Ordering data
Product type descriptionIFL 13-390-10YA
Article number (order number)101116810
EAN (European Article Number)4030661047386
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formBlock
Installation conditions (mechanical)flush
Housing materialPlastic
Active areaPlastic
Gross weight2,525g
General data - Features
Integral system diagnostics, statusNo
Mechanical data - Switching distances
Nominal switching distance Sn13mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
TerminationScrew terminals PG21
Cable section, maximum2 x 4 mm²
Mechanical data - Dimensions
Length of sensor204mm
Width of sensor150mm
Height of sensor90mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp4kV
Electrical data
Operating voltage15 ... 250 VAC
15 ... 250 VDC
15 ... 250 VDC
Type of voltage rangeACDC
Operating current, minimum5mA
Rated operating voltage15 ... 250 VAC
Operating current300mA
Switching elementNormally open contact (NO)
Protection circuit integratedinductive interference protectionProtection against polarity reversal
Switching frequency, approx.15Hz
Electrical data - Digital Output
Voltage drop Ud, maximum4V
Current at Voltage drop Ud0.3A
Design of control elementsTwo-wire
Current leakage Ir, maximum0.5mA
Note
Note (General)Cable routing optionally at the rear or side.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/08/2026, 10:11