IFL 15-300-10/01D
Item number:101110280

Product features
- 1 Cable entry PG9 x 1.5
- Thermoplastic enclosure
- DC 2-wire
- Double-insulated
- Wiring compartment
- Design M30
Please log in to see prices
Ordering data
Product type descriptionIFL 15-300-10/01D
Article number (order number)101110280
EAN (European Article Number)4030661086774
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
Approvals - Standards
CertificatesCCC
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formCylinder, thread
Installation conditions (mechanical)not flush
Housing materialPlastic
Active areaPlastic
Material of the nutsPlastic
Material of the washerPerbunan
Gross weight70g
General data - Features
Integral system diagnostics, statusYes
Cable sleeveNo
Number of cable wires2
Mechanical data
Tightening torque of nuts, maximum4Nm
Mechanical data - Switching distances
Nominal switching distance Sn15mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
TerminationScrew connection
Cable section, maximum1 x 1.5 mm²
Mechanical data - Dimensions
ISO thread of the sensorM30
width across flats36BK
Length of sensor118mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Electrical data
Operating voltage10 ... 40 VDC
Type of voltage rangeDC
Operating current, minimum5mA
Rated operating voltage10 ... 40 VDC
Operating current200mA
Switching elementNO contact or NC contact
Protection circuit integratedinductive interference protectionMax. fuse ratingProtection against polarity reversalSurge protection
Switching frequency, approx.100Hz
Electrical data - Digital Output
Voltage drop Ud, maximum5.5V
Current at Voltage drop Ud0.1A
Design of control elementsTwo-wire
Current leakage Ir, maximum0.5mA
Status indication
Note (Integral System Diagnostics, status )yellow LED
Note
Note (General)Instead of nuts, a mounting clamp can be provided.Programmable by repositioning the plug-in jumper at the terminal screws
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 08/08/2026, 08:53