IFL 15-333-11PK
Item number:101115687

Product features
- Design 333
Please log in to see prices
Ordering data
Product type descriptionIFL 15-333-11PK
Article number (order number)101115687
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formBlock
Installation conditions (mechanical)flush
Housing materialPlastic
Active areaPlastic
Material of the housing coverLuran
Gross weight160g
General data - Features
Integral system diagnostics, statusYes
Mechanical data - Switching distances
Nominal switching distance Sn15mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
TerminationScrew terminals M20 x 1.5
Cable section, maximum2 x 1.5 mm²
Mechanical data - Dimensions
Length of sensor112mm
Width of sensor40mm
Height of sensor40mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25_+70
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Electrical data
Operating voltage10 ... 60 VDC
Type of voltage rangeDC
No-load supply current I0, typical5.5mA
Rated operating voltage10 ... 60 VDC
Operating current400mA
Switching elementNO contact and NC contact (antivalent)
Protection circuit integratedinductive interference protectionMax. fuse rating
Switching frequency, approx.100Hz
Electrical data - Digital Output
Voltage drop Ud, maximum1.5V
Current at Voltage drop Ud0.4A
Design of control elementsp-type
Status indication
Note (Integral System Diagnostics, status )yellow LED
Note
Note (General)By repositioning the switch 5 different actuating directions can be selected. The selected actuating direction can be marked with a sticker.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 23/07/2026, 07:22