IFL 2-6,5M-10ST2N
Item number:101113738
Archive

Product features
- Metal enclosure
- DC 3-wire
- Connector
- Design Ø 6.5 mm
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionIFL 2-6,5M-10ST2N
Article number (order number)101113738
EAN (European Article Number)4030661047348
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formCylinder smooth
Installation conditions (mechanical)flush
Housing materialBrass
Housing coating materialnickel-plated
Active areaPlastic
Material of the terminal fixingThermoplastic
Gross weight18g
General data - Features
Integral system diagnostics, statusYes
Number of cable wires3
Mechanical data - Switching distances
Nominal switching distance Sn2mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
TerminationConnector M8
Mechanical data - Dimensions
Diameter of sensor6.5mm
Length of sensor54mm
Width of sensor6.5mm
Height of sensor6.5mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Electrical data
Operating voltage10 ... 30 VDC
Type of voltage rangeDC
No-load supply current I0, typical3.4mA
Rated operating voltage10 ... 30 VDC
Operating current200mA
Switching elementNormally open contact (NO)
Protection circuit integratedinductive interference protectionMax. fuse ratingProtection against polarity reversalSurge protection
Switching frequency, approx.3,000Hz
Electrical data - Digital Output
Voltage drop Ud, maximum1.2V
Current at Voltage drop Ud0.2A
Design of control elementsn-type
Status indication
Note (Integral System Diagnostics, status )yellow LED
Scope of delivery
Note (scope of delivery, number and type)Clamp H 6.5 is included in delivery
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 05/08/2026, 09:24