IFL 20-333-11STP
Item number:101185155
Archive

Product features
- Design 333
Ordering data
Product type descriptionIFL 20-333-11STP
Article number (order number)101185155
EAN (European Article Number)4030661324364
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formBlock
Housing materialPlastic
Material of the housing coverLuran
Gross weight170g
General data - Features
Integral system diagnostics, statusYes
Mechanical data - Switching distances
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
TerminationScrew terminals M20 x 1.5
Cable section, maximum2 x 1.5 mm²
Mechanical data - Dimensions
Length of sensor40mm
Width of sensor40mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Electrical data
Protection circuit integratedProtection against polarity reversal
Status indication
Note (Integral System Diagnostics, status )yellow LED
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 16/09/2026, 01:20