IFL 5-18-01A 30,0M
Item number:101214548
Archive

Product features
- Design M 18 x 1
Ordering data
Product type descriptionIFL 5-18-01A 30,0M
Article number (order number)101214548
EAN (European Article Number)4030661399195
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
Approvals - Standards
CertificatesCCC
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formCylinder, thread
Installation conditions (mechanical)flush
Housing materialBrass
Housing coating materialnickel-plated
Active areaPlastic
Material of the nutsBrass
Gross weight1,151g
General data - Features
Integral system diagnostics, statusYes
Cable sleeveNo
Number of cable wires3
Mechanical data
Tightening torque of nuts, maximum18Nm
Mechanical data - Switching distances
Nominal switching distance Sn5mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable30m
TerminationCable H03VV-F
Number of cable wires2
Wire cross-section0.5mm²
Material of the Cable mantlePVC
Mechanical data - Dimensions
ISO thread of the sensorM18
width across flats24BK
Length of sensor76mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Electrical data
Rated supply frequency, minimum65Hz
Rated supply frequency, maximum45Hz
Operating voltage15 ... 250 VAC
15 ... 250 VDC15 ... 250 VAC
15 ... 250 VDC
15 ... 250 VDC15 ... 250 VAC
15 ... 250 VDC
Type of voltage rangeACDC
No-load supply current I0, typical0.3mA
Rated operating voltage15 ... 250 VAC
15 ... 250 VDC
15 ... 250 VDC
Operating current300mA
Switching elementOpener (NC)
Protection circuit integratedinductive interference protectionProtection against polarity reversal
Switching frequency, approx.15Hz
Electrical data - Digital Output
Voltage drop Ud, maximum4V
Current at Voltage drop Ud0.3A
Design of control elementsTwo-wire
Status indication
Note (Integral System Diagnostics, status )yellow LED
Note
Note (General)Instead of nuts, a mounting clamp can be provided.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 11/09/2026, 22:22