IFL 5-18L-10D
Item number:101110224

Product features
- Metal enclosure
- DC 2-wire
- Long design
- Design M 18 x 1
Please log in to see prices
Ordering data
Product type descriptionIFL 5-18L-10D
Article number (order number)101110224
EAN (European Article Number)4030661041353
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
Approvals - Standards
CertificatesCCC
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formCylinder, thread
Installation conditions (mechanical)flush
Housing materialBrass
Housing coating materialnickel-plated
Active areaPlastic
Material of the nutsBrass
Gross weight125g
General data - Features
Integral system diagnostics, statusYes
Number of cable wires2
Mechanical data
Tightening torque of nuts, maximum18Nm
Mechanical data - Switching distances
Nominal switching distance Sn5mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
TerminationCable H03VV-F
Number of cable wires2
Wire cross-section0.5mm²
Material of the Cable mantlePVC
Mechanical data - Dimensions
ISO thread of the sensorM18
width across flats24BK
Length of sensor79mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Electrical data
Operating voltage10 ... 40 VDC
Type of voltage rangeDC
Operating current, minimum5mA
Rated operating voltage10 ... 40 VDC
Operating current200mA
Switching elementNormally open contact (NO)
Protection circuit integratedinductive interference protectionMax. fuse ratingProtection against polarity reversalSurge protection
Switching frequency, approx.500Hz
Electrical data - Digital Output
Voltage drop Ud, maximum5.5V
Current at Voltage drop Ud0.2A
Design of control elementsTwo-wire
Current leakage Ir, maximum0.5mA
Status indication
Note (Integral System Diagnostics, status )yellow LED
Note
Note (General)Instead of nuts, a mounting clamp can be provided.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 14/07/2026, 23:15