IFL 50-385-10/01D
Item number:101126029

Product features
- 3 Cable entry M 20 x 1.5
- Thermoplastic enclosure
- DC 2-wire
- Double-insulated
- Wiring compartment
- Design 385
Please log in to see prices
Ordering data
Product type descriptionIFL 50-385-10/01D
Article number (order number)101126029
EAN (European Article Number)4030661277691
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
Approvals - Standards
CertificatesCCC
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formBlock
Installation conditions (mechanical)not flush
Housing materialPlastic
Gross weight378g
General data - Features
Integral system diagnostics, statusYes
Number of cable wires2
Mechanical data - Switching distances
Nominal switching distance Sn50mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
TerminationScrew terminals M20 x 1.5
Cable section, maximum2 x 1.5 mm²
Mechanical data - Dimensions
Length of sensor40mm
Width of sensor80mm
Height of sensor135mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp4kV
Electrical data
Rated supply frequency, minimum45Hz
Rated supply frequency, maximum65Hz
Operating voltage15 ... 250 VAC
10 ... 40 VDC15 ... 250 VAC
10 ... 40 VDC
10 ... 40 VDC15 ... 250 VAC
10 ... 40 VDC
Type of voltage rangeACDC
Operating current, minimum10mA
Rated operating voltage15 ... 250 VAC
10 ... 40 VDC
10 ... 40 VDC
Operating current200mA500mA
Switching elementNO contact or NC contact
Protection circuit integratedinductive interference protectionMax. fuse ratingProtection against polarity reversalSurge protection
Switching frequency, approx.10Hz
Electrical data - Digital Output
Voltage drop Ud, maximum4.5V
Current at Voltage drop Ud0.5A
Design of control elementsTwo-wire
Current leakage Ir, maximum1mA
Status indication
Note (Integral System Diagnostics, status )yellow LED
Note
Note (General)Mounting angle HW 385-1 to simplify mounting availableProgrammable by repositioning the plug-in jumper at the terminal screws
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/08/2026, 11:35