IFL-N-10-30-10T
Item number:101154004
Archive

Product features
- Design M30
Ordering data
Product type descriptionIFL-N-10-30-10T
Article number (order number)101154004
EAN (European Article Number)4030661289267
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formCylinder, thread
Housing materialBrass
Active areaPlastic
Gross weight184g
Mechanical data
Tightening torque of nuts, maximum30Nm
Mechanical data - Switching distances
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
Mechanical data - Dimensions
ISO thread of the sensorM30
width across flats36BK
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +70 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/09/2026, 21:57