IFL-N-2-12-01N
Item number:101144808
Archive

Product features
- NOTICE: Not available! (Replacement: IFL 2-12-01N)
- Metal enclosure
- DC 3-wire
- Design M12
Ordering data
Product type descriptionIFL-N-2-12-01N
Article number (order number)101144808
EAN (European Article Number)4030661134406
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formCylinder, thread
Installation conditions (mechanical)flush
Housing materialBrass
Housing coating materialnickel-plated
Active areaPlastic
Material of the nutsNickel plated brass
Gross weight80g
General data - Features
Integral system diagnostics, statusYes
Number of cable wires3
Mechanical data
Note (Tightening torque of nuts)In the shell core area: max. 500 Ncm
Mechanical data - Switching distances
Nominal switching distance Sn2mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
TerminationCable
Number of cable wires3
Wire cross-section0.25mm²
Material of the Cable mantlePUR
Mechanical data - Dimensions
ISO thread of the sensorM12
width across flats17BK
Length of sensor50mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +85 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Electrical data
Operating voltage15 ... 34 VDC
Type of voltage rangeDC
No-load supply current I0, typical17mA
Rated operating voltage15 ... 34 VDC
Operating current150mA200mA
Switching elementOpener (NC)
Protection circuit integratedinductive interference protectionProtection against polarity reversalshort-circuit and overload proofsuppressed switch-on fault impulseVoice transmission protectionwire-breakage monitoring
Switching frequency, approx.1,200Hz
Electrical data - Digital Output
Voltage drop Ud, maximum2.5V
Current at Voltage drop Ud0.2A
Design of control elementsn-type
Current leakage Ir, maximum0.01mA
Status indication
Note (Integral System Diagnostics, status )yellow LED
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/09/2026, 07:03