IFL-N-2-8M-10P
Item number:101144806
Archive

Product features
- NOTICE: Not available! (Replacement: IFL 2-8M-10P)
- Metal enclosure
- DC 3-wire
- miniature body
- Design M 8 x 1
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionIFL-N-2-8M-10P
Article number (order number)101144806
EAN (European Article Number)4030661134383
eCl@ss number, version 12.027-27-40-01
eCl@ss number, version 11.027-27-01-01
eCl@ss number, version 9.027-27-01-01
ETIM number, version 7.0EC002714
ETIM number, version 6.0EC002714
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formCylinder, thread
Installation conditions (mechanical)flush
Housing materialStainless steel
Active areaPlastic
Material of the nutsStainless steel
Gross weight62g
General data - Features
Integral system diagnostics, statusYes
Cable sleeveNo
Number of cable wires3
Mechanical data
Note (Tightening torque of nuts)Thread must not be loaded in the head area.
Mechanical data - Switching distances
Nominal switching distance Sn2mm
Note (switching distance)All switching distances in accordance EN IEC 60947-5-2
Mechanical data - Connection technique
Length of cable2m
TerminationCable
Number of cable wires3
Wire cross-section0.25mm²
Material of the Cable mantlePUR
Mechanical data - Dimensions
ISO thread of the sensorM8
width across flats13BK
Length of sensor50mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-25 ... +85 °C
Resistance to vibrations10 … 55 Hz, amplitude 1 mm
Restistance to shock30 g / 11 ms
Protection classII
Electrical data
Operating voltage15 ... 34 VDC
Type of voltage rangeDC
No-load supply current I0, typical17mA
Rated operating voltage15 ... 34 VDC
Operating current150mA200mA
Switching elementNormally open contact (NO)
Protection circuit integratedinductive interference protectionMax. fuse ratingProtection against polarity reversalsuppressed switch-on fault impulseSurge protectionVoice transmission protectionwire-breakage monitoring
Switching frequency, approx.600Hz
Electrical data - Digital Output
Voltage drop Ud, maximum2.5V
Design of control elementsp-type
Status indication
Note (Integral System Diagnostics, status )yellow LED
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/08/2026, 07:28