Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Inductive proximity switch
  2. IFL Ø 40 mm
IFL Ø 40 mm

IFL Ø 40 mm

  • Design Ø 40 mm
5 Products
IFL 20-400-10/01YG

IFL 20-400-10/01YG

Item no. 101056640

Inductive proximity switch

IFL 20-400-11YPG

IFL 20-400-11YPG

Item no. 101059986

Inductive proximity switch

IFL 20-400-11ZTPG

IFL 20-400-11ZTPG

Item no. 101060007

Inductive proximity switch

IFL 20-400-10ZTG 7,0M

IFL 20-400-10ZTG 7,0M

Item no. 101060005

Inductive proximity switch

IFL 15-400-10/01YG-1450

IFL 15-400-10/01YG-1450

Item no. 101082014

Inductive proximity switch

5 results found