IFO 8-300-10/01
Item number:101149286
Archive

Product features
- Thermoplastic enclosure
- AC 2-wire
- Wiring compartment can be turned 180°
- Design M30
- Wiring compartment
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionIFO 8-300-10/01
Article number (order number)101149286
EAN (European Article Number)4030661150840
eCl@ss number, version 12.027-27-09-03
eCl@ss number, version 11.027-27-09-03
eCl@ss number, version 9.027-27-09-03
ETIM number, version 7.0EC001821
ETIM number, version 6.0EC001821
General data
StandardsDIN VDE 0660-208EN IEC 60947-5-2
Housing construction formCylinder, thread
Housing materialPlastic
Active areaPlastic
Material of the nutsPlastic
Material of the washerPerbunan®
Detection range Sd, maximum800mm
Gross weight70g
General data - Features
Integral system diagnostics, statusYes
Number of cable wires2
Mechanical data
Tightening torque of nuts, maximum4Nm
Mechanical data - Connection technique
TerminationScrew connection
Cable section, maximum2 x 1.5 mm²
Wire cross-section15AWG
Mechanical data - Dimensions
ISO thread of the sensorM30
width across flats36BK
Length of sensor118mm
Width of sensor46mm
Height of sensor46mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature+0 ... +70 °C
Protection classII
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp10kV
Electrical data
Rated supply frequency, minimum45Hz
Rated supply frequency, maximum65Hz
Operating voltage15 ... 250 VAC
Type of voltage rangeAC
Operating current, minimum10mA
Rated operating voltage15 ... 250 VAC
Operating current500mA
Switching elementNO contact or NC contact
Protection circuit integratedinductive interference protection
Switching frequency, approx.10Hz
Electrical data - Digital Output
Voltage drop Ud, maximum7V
Current at Voltage drop Ud0.5A
Design of control elementsTwo-wire
Current leakage Ir, maximum3mA
Status indication
Note (Integral System Diagnostics, status )yellow LED
Note
Note (General)Instead of nuts, a mounting clamp can be provided.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 17/09/2026, 00:48