KA-0847
Item number:103005658

Product features
- Connection cable for muting sensor, M8 coupling, M12 plug, 4-pin
- Pre-wired cable
- 4-pole
- for SLC/SLG
Please log in to see prices
Ordering data
Product type descriptionKA-0847
Article number (order number)103005658
EAN (European Article Number)4030661436555
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
General data
Versionsstraight
Connector (electric)Female connector
Housing materialPlastic
Material of the nutsMetal, CuZn, nickel-plated
Colour of the housingBlack
Gross weight500g
General data - Features
Number of poles4
Number of cable wires4
Mechanical data
Mechanical lifetime, minimum100Cycles
Mechanical data - Connection technique
Length of cable5m
TerminationScrew terminals M20 x 1.5
Number of cable wires4
Wire cross-section0.34mm²
Material of the Cable mantlePVC
Mechanical data - connector side A
Connector typFemale connector, M8
Designstraight
Mechanical data - connector side B
Connector typMale connector, M12
Designstraight
Mechanical data - Dimensions
Diameter of the ISO-threadM12
Ambient conditions
IP Degree of protectionIP67
Ambient temperature (Cable)-40 ... +80 °C
Ambient temperature (Connector)-30 ... +90 °C
Ambient conditions - Insulation values
Degree of pollution3
Electrical data
Rated operating voltage250VAC
Contact load capacity4
Material of the contacts, electricalMetal, CuZn, gold-plated
Pin assignment
PIN 1Brown
PIN 2White
PIN 3Blue
PIN 4Black
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/09/2026, 17:13