KA-0904
Item number:101207728

Product features
- 8-pole
- Pre-wired cable
- for SLC/SLG
Please log in to see prices
Ordering data
Product type descriptionKA-0904
Article number (order number)101207728
EAN (European Article Number)4030661639161
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
General data
Versionsstraight
Connector (electric)Female connector
Housing materialPlastic
Material of the nutsMetal, CuZn, nickel-plated
Colour of the housingBlack
Gross weight300g
General data - Features
Number of poles8
Number of cable wires8
Mechanical data
Mechanical lifetime, minimum100Cycles
Mechanical data - Connection technique
Length of cable5m
TerminationScrew terminals M20 x 1.5
Number of cable wires8
Wire cross-section0.25mm²
Material of the Cable mantlePVC
Mechanical data - Dimensions
Diameter of the ISO-threadM12
Ambient conditions
IP Degree of protectionIP67
Ambient temperature (Cable)-40 ... +80 °C
Ambient temperature (Connector)-30 ... +90 °C
Ambient conditions - Insulation values
Degree of pollution3
Electrical data
Rated operating voltage30VDC
Contact load capacity2
Material of the contacts, electricalMetal, CuZn, gold-plated
Pin assignment
PIN 1White
PIN 2Brown
PIN 3green
PIN 4yellow
PIN 5Grey
PIN 6Pink
PIN 7Blue
PIN 8red
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 26/10/2026, 07:35