KA-0975
Item number:103005659

Product features
- For parameter setting of the individual functions
- 8-pole
- Pre-wired cable
- for SLC/SLG
Please log in to see prices
Ordering data
Product type descriptionKA-0975
Article number (order number)103005659
EAN (European Article Number)4030661440170
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
General data
Connector (electric)Female connector
Gross weight500g
General data - Features
Halogen freeNo
Cable drag chain suitableNo
Number of poles5
Number of cable wires3
Mechanical data
Tightening torque, maximum1Nm
Mechanical data - Connection technique
Length of cable1m
Number of cable wires3
Wire cross-section0.34mm²
Colour of the Cable mantleGrey
Material of the Cable mantlePVC
Mechanical data - connector side A
Connector typFemale connector, M12
Designstraight
Connector codingA
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Colour of the handleBlack
Mechanical data - connector side B
Connector typMale connector, M12
Designstraight
Connector latchingScrew locking
Material of the glandMetal, CuZn, nickel-plated
Material of the handlePlastic, TPU
Mechanical data - Dimensions
Diameter of the ISO-threadM12
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-30 ... +90 °C
Electrical data
Thermal test current4A
Rated operating voltage60VAC
Rated operating voltage60VDC
Operating current4,000mA
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 24/10/2026, 08:57