KA-0981
Item number:101213353

Product features
- 12-pole
- Pre-wired cable
- for SLC/SLG
Please log in to see prices
Ordering data
Product type descriptionKA-0981
Article number (order number)101213353
EAN (European Article Number)4030661397740
eCl@ss number, version 12.027-06-03-11
eCl@ss number, version 11.027-06-03-11
eCl@ss number, version 9.027-06-03-11
ETIM number, version 7.0EC001855
ETIM number, version 6.0EC001855
General data
Versionsstraight
Connector (electric)Female connector
Housing materialPlastic
Material of the nutsMetal, CuZn, nickel-plated
Colour of the housingBlack
Gross weight1g
General data - Features
Number of poles12
Number of cable wires12
Mechanical data
Mechanical lifetime, minimum100Cycles
Mechanical data - Connection technique
Length of cable10m
TerminationScrew terminals M20 x 1.5
Number of cable wires12
Wire cross-section0.3mm²
Material of the Cable mantlePVC
Mechanical data - Dimensions
Diameter of the ISO-threadM12
Ambient conditions
IP Degree of protectionIP67
Ambient temperature (Cable)-40 ... +80 °C
Ambient temperature (Connector)-30 ... +90 °C
Ambient conditions - Insulation values
Degree of pollution3
Electrical data
Rated operating voltage30VDC
Contact load capacity2
Material of the contacts, electricalMetal, CuZn, gold-plated
Pin assignment
PIN 1Brown
PIN 2Blue
PIN 3White
PIN 4green
PIN 5pink
PIN 6yellow
PIN 7black
PIN 8grey
PIN 9red
PIN 10violet
PIN 11grey-pink
PIN 12red-blue
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 06/10/2026, 23:22