LE24/9WS
Item number:101030894

Please log in to see prices
Ordering code
Product type descriptionLE24/9WS
Article number (order number)101030894
EAN (European Article Number)4030661484471
eCl@ss number, version 12.027-37-12-92
eCl@ss number, version 11.027-37-12-92
eCl@ss number, version 9.027-37-92-13
ETIM number, version 7.0EC002024
ETIM number, version 6.0EC002024
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
VersionsIlluminant
Installation conditions (mechanical)arbitrarily
Housing materialNickel plated brass
Gross weight1g
Mechanical data
Installation instructionspluggable
Mounting flange position 3
Mechanical data - Connection technique
Terminal (mechanical)BA9S Bayonet
Mechanical data - Dimensions
Length24mm
Width10mm
Ambient conditions
IP Degree of protection of clips or terminalsIP20
Ambient temperature-10 ... +55 °C
Electrical data
Rated operating voltage24VDC
Status indication
Colour of the LEDwhite
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/11/2026, 07:17