LED light element ELDE.N yellow 48 V DC/AC
Item number:101167522
Archive

Product features
- Screw connection
- Mounting flange position 3
- yellow LED
- 48 VAC
Ordering data
Note (Delivery capacity)Not available!
Product type descriptionLED light element ELDE.N yellow 48 V DC/AC
Article number (order number)101167522
eCl@ss number, version 12.027-37-12-09
eCl@ss number, version 11.027-37-12-09
eCl@ss number, version 9.027-37-12-09
ETIM number, version 7.0EC000204
ETIM number, version 6.0EC000204
Approvals - Standards
CertificatescULus
General data
StandardsEN IEC 60947-1EN IEC 60947-5-1
Installation conditions (mechanical)arbitrarily
Housing materialPlastic, glass-fibre reinforced thermoplastic, self-extinguishing
Gross weight20g
General data - Features
Integral system diagnostics, generalYes
Mechanical data
Installation instructionspluggable
Mounting flange position 3
Mechanical data - Connection technique
Terminal designationsEN 50005EN 50013
TerminationScrew terminals
Cable section, minimum0.5 mm², flexible0.5 mm², rigid
Cable section, maximum1.5 mm², flexible2.5 mm², rigid
Mechanical data - Dimensions
Length46mm
Width30mm
Depth60mm
Ambient conditions
IP Degree of protection of clips or terminalsIP20
Ambient temperature-25 ... +75 °C
Electrical data
Rated operating voltage48VAC
Rated operating voltage48VDC
Status indication
Colour of the LEDYellow
Note (LED switching conditions display)Supply voltage UB: 48 VAC
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 23/07/2026, 06:21