LF 50-11 P
Item number:101151758

Please log in to see prices
Ordering data
Product type descriptionLF 50-11 P
Article number (order number)101151758
EAN (European Article Number)4030661163574
eCl@ss number, version 12.027-27-27-90
eCl@ss number, version 11.027-27-27-90
eCl@ss number, version 9.027-27-27-90
ETIM number, version 7.0EC002549
ETIM number, version 6.0EC002549
General data
Housing materialimpact-proof ABS
Gross weight32g
Mechanical data
Range, maximum5,500mm
Mechanical data - Connection technique
TerminationConnector plug M12, 4-pole
Mechanical data - Dimensions
Length of sensor17mm
Width of sensor50mm
Height of sensor63.5mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-20 ... +45 °C
Storage and transport temperature-20 ... +80 °C
Electrical data
Operating voltage10 ... 30 VDC
Type of voltage rangeDC
No-load supply current I0, typical30mA
Rated operating voltage10 ... 30 VDC
Length of cable, maximum100m
Switching frequency, approx.2,500Hz
Electrical data - Digital Output
Output current, maximum200mA
Design of control elementsp-type
Status indication
Indicated operating statesOperating voltagesoilingswitching condition
Scope of delivery
Scope of delivery1x Reflection light barrier
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 26/10/2026, 07:21