Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. M 330
  2. M 330 fork roller level 4D
M 330 fork roller level 4D

M 330 fork roller level 4D

  • Metal enclosure
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications
  • Actuator heads can be repositioned by 4 x 90°
  • With latching end position
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • Actuator head with 90° end position latching
4 Products
M3V4D 330-11Y-M20

M3V4D 330-11Y-M20

Item no. 131165920

Position switch

M3V4D 330-11Y-1366

M3V4D 330-11Y-1366

Item no. 133031457

Position switch

M3V4D 330-11Y-M20-RMS

M3V4D 330-11Y-M20-RMS

Item no. 131165692

Position switch

M3V4D 330-11Y-HV

M3V4D 330-11Y-HV

Item no. 101054455

Position switch

4 results found