We respect your privacy
This website uses cookies and similar technologies.
Your selection:
Required
Personalized content
Web analytics
External media
Accept all
Accept selected
Reject all
Cookies / Privacy
+43 1 61028 0
Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DE
EN
Belgium
FR
NL
Brazil
PT
ES
Canada
EN
FR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DE
FR
IT
EN
Turkey
TR
United Kingdom
EN
USA
EN
Austria (EN)
Login
Cart
More
M 330
M 330 leaf spring lever 2H
M 330 leaf spring lever 2H
Metal enclosure
Long life
40 mm x 76 mm x 40 mm ( basic component)
Suitable for low actuating speeds
1 Cable entry M 20 x 1.5
free of silicon
proved in power station applications
Actuator head can be repositioned in steps 4 x 90°
Continuous adjustment of lever position 360°
Lever can be transposed by 180°
Epoxy-resin leaf spring
2 Products
Products per page
Filter
Filter
MV2H 330-11Y FAHNE 2,5MM
Item no. 131057633
Position switch
MV2H 330-11Y-G24
Item no. 101174331
Position switch