Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. M 330 rod lever 9H
  2. M 330 rod lever 9H
M 330 rod lever 9H

M 330 rod lever 9H

  • Metal enclosure
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • Steel rod
6 Products
MV9H 330-11Y-M20

MV9H 330-11Y-M20

Item no. 131168056

Position switch

MV9H 330-11Y-U90-M20

MV9H 330-11Y-U90-M20

Item no. 133001178

Position switch

MV9H 330-11Y-U180-M20

MV9H 330-11Y-U180-M20

Item no. 133001180

Position switch

MV9H 330-11Y-U270-M20

MV9H 330-11Y-U270-M20

Item no. 133001181

Position switch

MV9H 330-11Y-M20-1366

MV9H 330-11Y-M20-1366

Item no. 131168903

Position switch

MV9H 330-11Y-AUNI-1366

MV9H 330-11Y-AUNI-1366

Item no. 131089445

Position switch

6 results found