Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. M 330 roller lever H
  2. M 330 roller lever H
M 330 roller lever H

M 330 roller lever H

  • Metal enclosure
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
9 Products
MVH 330-11Y-AUNI

MVH 330-11Y-AUNI

Item no. 131082375

Position switch

MVH 330-11Y-M20

MVH 330-11Y-M20

Item no. 131160129

Position switch

MVH 330-11Y-M20-RVA

MVH 330-11Y-M20-RVA

Item no. 131161092

Position switch

M3VH 330-11Y

M3VH 330-11Y

Item no. 131055080

Position switch

MVH 330-11Y-M20-1366

MVH 330-11Y-M20-1366

Item no. 131166264

Position switch

MVH 330-11Y-AUNI-1366

MVH 330-11Y-AUNI-1366

Item no. 131057628

Position switch

MVH 330-11Y-1164

MVH 330-11Y-1164

Item no. 131128726

Position switch

MVH 330-11Y-AUNI-M20-991-1

MVH 330-11Y-AUNI-M20-991-1

Item no. 131159717

Position switch

MVH 330-11Y-M20-RMS

MVH 330-11Y-M20-RMS

Item no. 131166263

Position switch

9 results found