We respect your privacy
This website uses cookies and similar technologies.
Your selection:
Required
Personalized content
Web analytics
External media
Accept all
Accept selected
Reject all
Cookies / Privacy
+43 1 61028 0
Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Login
Cart
More
M 330 spring rod lever on shaft 4H
M 330 spring rod lever on shaft 4H
M 330 spring rod lever on shaft 4H
Metal enclosure
Long life
40 mm x 76 mm x 40 mm ( basic component)
Suitable for low actuating speeds
1 Cable entry M 20 x 1.5
free of silicon
proved in power station applications
Actuator head can be repositioned in steps 4 x 90°
Continuous adjustment of lever position 360°
Lever can be transposed by 180°
2 Products
Products per page
MV4H 330-11Y-M20
Item no. 131168053
Position switch
MV4H 330-11Y-1366
Item no. 131057649
Position switch
Austria (EN)
Belgium
FR
NL
Brazil
PT
ES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
EN
FR
Netherlands
NL
Norway
NO
Austria
DE
EN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DE
FR
IT
Spain
ES
Turkey
TR
USA
EN