M. 441-11Y-1224
Item number:101121828

Product features
- 2 cable entries M20
- Metal enclosure
- 2 Contacts
- 106 mm x 99 mm x 63 mm ( basic component)
- Suitable for heavy duty
Please log in to see prices
Ordering data
Product type descriptionM. 441-11Y-1224
Article number (order number)101121828
EAN (European Article Number)4030661032023
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCC
General data
StandardsEN IEC 60947-5-1
Working principlemechanical
Housing materialGrey cast iron, galvanised
Housing coating materialpainted
Gross weight2,045g
General data - Features
Number of normally closed (NC)1
Number of normally open (NO)1
Mechanical data
Mechanical lifetime, minimum5,000,000Operations
Note (Mechanical lifetime)Contact life: 10 million operations at 1A / 400V, cos ᵠ = 0.4
Contact openingmax. 2 x 2.5 mm
Actuation directioneach time 60° right-hand side and left-hand side rotation
Actuating speed, minimum1mm/min
Actuating speed, maximum1m/s
Mechanical data - Connection technique
Cable entry2 x M20 x 1,5
Cable section, minimum1.5 mm²
Cable section, maximum2.5 mm²
NoteAll indications including the conductor ferrules.
Wire cross-section, maximum13AWG
Terminal (mechanical)Screw connection
Mechanical data - Dimensions
Length of sensor63mm
Width of sensor106mm
Height of sensor99mm
Diameter of Castor32mm
Height of the lever194mm
Diameter of the ISO-threadM4
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +90 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui250 VAC
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current16A
Rated operating voltage400VAC
Operating current4,000mA
Utilisation category AC-15230VAC
Utilisation category AC-154A
Switching element1 NO contact, 1 NC contacts
Switching principleSnap action
Bounce duration, maximum5ms
Maximum switching frequency3,000/h
Switchover time, maximum35ms
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/09/2026, 17:16