Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Micro switches
  2. M 630
M 630

M 630

  • temperature resistant version (up to 120°C)
  • Soldering, plug or universal terminals
  • Robust design
  • Thermoplastic enclosure
82 Products
M 630-11-2

M 630-11-2

Item no. 101061417

Micro switch

M 630-11-2

M 630-11-2

Item no. 151061417

Micro switch

M 630-11-2

M 630-11-2

Item no. 101140265

Micro switch

M 630-11-3

M 630-11-3

Item no. 101061454

Micro switch

M 630-11-3

M 630-11-3

Item no. 151061454

Micro switch

M 630-11-3-C

M 630-11-3-C

Item no. 101061455

Micro switch

M 630-11-5

M 630-11-5

Item no. 151061493

Micro switch

M 630-11-5-C

M 630-11-5-C

Item no. 101061494

Micro switch

M 630-11-5

M 630-11-5

Item no. 101061493

Micro switch

M 630-10-3-A40-1549

M 630-10-3-A40-1549

Item no. 101128374

Micro switch

M 630-11-2-A17-1549

M 630-11-2-A17-1549

Item no. 101104812

Micro switch

M 630-11-2-A19-II

M 630-11-2-A19-II

Item no. 151173200

Micro switch

M 630-11-2-A19-II-8001

M 630-11-2-A19-II-8001

Item no. 157000141

Micro switch

M 630-11-2-A19-II-8010

M 630-11-2-A19-II-8010

Item no. 157000055

Micro switch

M 630-11-2-A19-II-8010-1

M 630-11-2-A19-II-8010-1

Item no. 157000143

Micro switch

M 630-11-2-A19-II-8010-2

M 630-11-2-A19-II-8010-2

Item no. 157000144

Micro switch

M 630-11-2-A19-II-8010-3

M 630-11-2-A19-II-8010-3

Item no. 157000145

Micro switch

M 630-11-2-A19-II-8022

M 630-11-2-A19-II-8022

Item no. 157000149

Micro switch

M 630-11-2-A24

M 630-11-2-A24

Item no. 101061427

Micro switch

M 630-11-2-A30

M 630-11-2-A30

Item no. 151061428

Micro switch

M 630-11-2-A30-II

M 630-11-2-A30-II

Item no. 151146140

Micro switch

M 630-11-2-A40

M 630-11-2-A40

Item no. 151061430

Micro switch

M 630-11-2-A50-8010

M 630-11-2-A50-8010

Item no. 157000142

Micro switch

M 630-11-2-A50-934

M 630-11-2-A50-934

Item no. 101061432

Micro switch

82 results found