Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
Belgium
FRNL
Brazil
PTES
China
ZH
Denmark
DA
Germany
DE
Finland
FI
France
FR
United Kingdom
EN
India
EN
International
EN
Italy
IT
Japan
JA
Canada
ENFR
Netherlands
NL
Norway
NO
Austria
DEEN
Poland
PL
Portugal
PT
Sweden
SV
Switzerland
DEFRIT
Spain
ES
Turkey
TR
USA
EN
Schmersal
  1. Micro switches
  2. M 660
M 660

M 660

  • without mounting flange
  • Rubber enclosure
  • soldering terminals and spade terminals
  • Metal coating
69 Products
M 660-11-2-1972

M 660-11-2-1972

Item no. 101103203

Micro switch

M 660-11-2-E-1911 2,5N-0,5N

M 660-11-2-E-1911 2,5N-0,5N

Item no. 101090360

Micro switch

M 660-11-2-Y

M 660-11-2-Y

Item no. 101055321

Micro switch

M 660-11-K-Y

M 660-11-K-Y

Item no. 101055325

Micro switch

M 660-11-K-Y 5,0M

M 660-11-K-Y 5,0M

Item no. 101108335

Micro switch

M 660-11-K-Y GB 153

M 660-11-K-Y GB 153

Item no. 101093332

Micro switch

M1R 660-11-K-Y 0,5M -1537

M1R 660-11-K-Y 0,5M -1537

Item no. 101094773

Micro switch

M1R 660-11-K-Y 1,0M -1537

M1R 660-11-K-Y 1,0M -1537

Item no. 101091870

Micro switch

M1R 660-11-K-Y 1,5M -1537

M1R 660-11-K-Y 1,5M -1537

Item no. 101098466

Micro switch

M1R 660-11-K-Y 2,0M -1537

M1R 660-11-K-Y 2,0M -1537

Item no. 101089988

Micro switch

M1R 660-11-K-Y 2,5M -1537

M1R 660-11-K-Y 2,5M -1537

Item no. 101094018

Micro switch

M1R 660-11-K-Y 3,0M -1537

M1R 660-11-K-Y 3,0M -1537

Item no. 101096067

Micro switch

M1R 660-11-K-Y 4,0M -1537

M1R 660-11-K-Y 4,0M -1537

Item no. 101083250

Micro switch

M1R 660-11-K-Y 5,0M -1537

M1R 660-11-K-Y 5,0M -1537

Item no. 101101913

Micro switch

M1R 660-11-K-Y 6,0M -1537

M1R 660-11-K-Y 6,0M -1537

Item no. 101093331

Micro switch

M1S 660-01-K-Y -2535-1

M1S 660-01-K-Y -2535-1

Item no. 103037672

Micro switch

M1S 660-10-K-Y -2535

M1S 660-10-K-Y -2535

Item no. 101183367

Micro switch

M1S 660-10-K-Y-2838

M1S 660-10-K-Y-2838

Item no. 103004444

Micro switch

M1S 660-11-K-Y

M1S 660-11-K-Y

Item no. 101055425

Micro switch

M1S 660-11-K-Y 0,6M

M1S 660-11-K-Y 0,6M

Item no. 101134782

Micro switch

M1S 660-11-K-Y 0,9M

M1S 660-11-K-Y 0,9M

Item no. 101215407

Micro switch

M1S 660-11-K-Y 1,0M

M1S 660-11-K-Y 1,0M

Item no. 101055429

Micro switch

M1S 660-11-K-Y 1,5M

M1S 660-11-K-Y 1,5M

Item no. 101055430

Micro switch

M1S 660-11-K-Y 1,5M -1326-3

M1S 660-11-K-Y 1,5M -1326-3

Item no. 101094548

Micro switch

69 results found