We respect your privacy
This website uses cookies and similar technologies.
Your selection:
Required
Personalized content
Web analytics
External media
Accept all
Accept selected
Reject all
Cookies / Privacy
+43 1 61028 0
Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DE
EN
Belgium
FR
NL
Brazil
PT
ES
Canada
EN
FR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DE
FR
IT
EN
Turkey
TR
United Kingdom
EN
USA
EN
Austria (EN)
Login
Cart
More
441
MAF/S 441
MAF/S 441
Level switch for silos and storage containers
Aluminium enlosure, Detection cone
Can be actuated from any direction
Disabling at 30° deflection or in case of pressure from the bottom
1 Normally open contact (NO) / 1 Opener (NC)
Mounting position vertical
Ambient temperature −30 … +90
Protection class IP65
Metal enclosure
2 Contacts
106 mm x 99 mm x 63 mm (basic component)
1 Products
Products per page
MAF/S 441-11Y
Item no. 163006789
Position switch