MBGAC455
Item number:101213385
Archive

Product features
- 1 Cable entry M20
- Aluminium enlosure
- tailored to robust command devices
Ordering data
Product type descriptionMBGAC455
Article number (order number)101213385
EAN (European Article Number)4030661444505
eCl@ss number, version 12.027-37-12-05
eCl@ss number, version 11.027-37-12-05
eCl@ss number, version 9.027-37-12-05
ETIM number, version 7.0EC000200
ETIM number, version 6.0EC000200
General data
VersionsAssembly housing
Housing materialAluminium
Housing coating materialpowder-coated
Colour of the upper part of the enclosureRAL 7001 (grey)
Colour of the bottom part of the enclosure RAL 7001 (grey)
Gross weight1,300g
General data - Features
Earth connectionYes
Number of command positions5
Number of cable glands1
Mechanical data
Position of the cable glandbottom
Mountingfour rear-side mounting holes 5 mm
Mechanical data - Connection technique
Cable entry1 x M25 x 1.5
Mechanical data - Dimensions
Length305mm
Width100mm
Height80mm
Mounting diameter22.3mm
Spacing66 x 305mm
Middle spacing of drilled holes40mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-40 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 15/11/2026, 01:44