MBGHAC311YE
Item number:163007922

Product features
- Emergency stop enclosure with yellow cover in accordance with the ANSI standard
- Emergency stop enclosure with protective collar
- 1 Cable entry M20
- Aluminium enlosure
- tailored to robust command devices
Please log in to see prices
Ordering data
Product type descriptionMBGHAC311YE
Article number (order number)163007922
eCl@ss number, version 12.027-37-12-05
eCl@ss number, version 11.027-37-12-05
eCl@ss number, version 9.027-37-12-05
ETIM number, version 7.0EC000200
ETIM number, version 6.0EC000200
General data
DesignAssembly housing
Housing materialAluminium
Housing coating materialpowder-coated
Colour of the upper part of the enclosureRAL 1012 (yellow)
Colour of the bottom part of the enclosure RAL 7001 (grey)
Gross weight600g
General data - Features
Suitable for EMERGENCY-OFF Yes
Protective collar in housing cover Yes
Earth connectionYes
Number of command positions1
Number of cable glands1
Mechanical data
Position of the cable glandbottom
Mountingfour rear-side mounting holes 5 mm
Mechanical data - Connection technique
Cable entry1 x M20 x 1,5
Mechanical data - Dimensions
Length100mm
Width100mm
Height105mm
Mounting diameter22.3mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-25 ... +80 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 11/10/2026, 22:30