MBK311/2PE
Item number:103013734

Product features
- temperature resistant version (up to 100°C)
- Mounting hole 22.3 mm
- Protection class IP67
- tailored to robust command devices
- 2 cable entries M20
Ordering data
Product type descriptionMBK311/2PE
Article number (order number)103013734
EAN (European Article Number)4030661492049
eCl@ss number, version 12.027-37-12-05
eCl@ss number, version 11.027-37-12-05
eCl@ss number, version 9.027-37-12-05
ETIM number, version 7.0EC000200
ETIM number, version 6.0EC000200
General data
DesignAssembly housing
Housing materialPlastic, glass-fibre reinforced polyamide, self-extinguishing
Colour of the upper part of the enclosureRAL 7021 (greyblack)
Colour of the bottom part of the enclosure RAL 7021 (greyblack)
Gross weight200g
General data - Features
Knockout holes for cable glandYes
Earth connectionYes
Number of command positions1
Number of mechanical terminals2
Number of cable glands2
Mechanical data
Position of the cable glandleft and right
Type of the fixing screws4x M4
Mechanical data - Connection technique
Terminal designationsPE
Cable entry2 x M20
Terminal (mechanical)Screw terminals
Mechanical data - Dimensions
Length85mm
Width85mm
Height84mm
Mounting diameter22.3mm
Spacing70 x 70mm
Ambient conditions
IP Degree of protectionIP67
Ambient temperature-40 ... +100 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 20/10/2026, 07:14