MDH4-20A01
Item number:101217386

Product features
- Symmetrical mounting, can be bolted on either side
- Protection class IP69K
Ordering data
Product type descriptionMDH4-20A01
Article number (order number)101217386
eCl@ss number, version 12.027-37-13-02
eCl@ss number, version 11.027-37-13-02
eCl@ss number, version 9.027-37-13-02
ETIM number, version 7.0EC000041
ETIM number, version 6.0EC000041
General data
VersionsAdd-on module main switch 63 A
DesignAuxiliary contact module 2 NO late make/early breake
Installation conditions (mechanical)Additional module for retrofitting for front installation main switch
Housing materialPlastic
Colour of the housingBlack
Gross weight40g
General data - Features
Number of auxiliary contacts2
Mechanical data
MountingScrews
Mechanical data - Connection technique
Cable section, minimum1 mm², flexible
Cable section, maximum2.5 mm², flexible
NoteAll indications including the conductor ferrules.
Wire cross-section14AWG
Tightening torque of electrical connection1.8Nm
Terminal (mechanical)Screw connection
Mechanical data - Dimensions
Length72mm
Width20mm
Height40mm
Ambient conditions
Ambient temperature+0 ... +80 °C
Electrical data
Thermal test current16A
Rated operating voltage500VAC
Required rated short-circuit current3,000A
Utilisation category AC-15500VAC
Utilisation category AC-151.5A
Switching principleSlow action
Scope of delivery
Note (scope of delivery, number and type)Mounting screws included in the delivery
Note
Note (General)Can be used for 63A main switches of the product series B200, series B263
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 26/10/2026, 23:09