MH 302-11Y-M16
Item number:101168077

Product features
- with roller lever form H
- Connector M16 x 1.5
- Microswitch, cast encapsulated
- oil and gasoline resistant
Please log in to see prices
Ordering data
Product type descriptionMH 302-11Y-M16
Article number (order number)101168077
EAN (European Article Number)4030661220468
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
General data
StandardsEN IEC 60947-5-1
Housing materialLight alloy die-casting
Housing coating materialPainted (steelblue RAL 5011)
Material of the housing coverLight alloy die-casting
Lever materialAluminium
Gross weight100g
General data - Features
Number of normally closed (NC)1
Number of normally open (NO)1
Mechanical data
Actuating elementRoller lever shape H
Roller materialGlass-fibre, reinforced thermoplastic
Mechanical lifetime, minimum30,000,000Operations
Note (Switchover time)Switchover time in accordance with actuating speed
Actuating torque, minimum0.2Nm
Mechanical data - Connection technique
Type of electrical connectionScrew terminals M16 x 1.5
Cable entryM16 x 1.5
TerminationScrew terminals
Cable section, maximum2.5 mm²
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +90 °C
Ambient conditions - Insulation values
Degree of pollution3
Electrical data
Thermal test current6A
Utilisation category AC-15220VAC
Utilisation category AC-152.5A
Switching elementChange-over contact with double break
Switching principleSnap action with self-cleaning contact
Material of the contacts, electricalSilver (AgNi 15)
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 15/09/2026, 21:15