ML30.241-70
Item number:103015923

Product features
- 1-phase DIN rail power supplies
- AC 100-240V Wide-range input
- DC Output 24-28VDC / 1,3-1,1A / 30W
- Efficiency up to 89,4%
- Width only 22,5mm
- Quick assembly and connection
- DIN rail mounting
- Front potentiometer for adjusting the output voltage (22 to 28 V)
- Integrated PFC coil
- Wide input range (automatic selection)
- Superior temperature range and efficiency
Please log in to see prices
Ordering data
Product type descriptionML30.241-70
Article number (order number)103015923
EAN (European Article Number)4030661505275
eCl@ss number, version 12.027-04-07-01
eCl@ss number, version 11.027-04-07-01
eCl@ss number, version 9.027-04-07-01
ETIM number, version 7.0EC002540
ETIM number, version 6.0EC002540
General data
StandardsEN 50178EN IEC 60204-1EN IEC 60947-1EN IEC 60947-5-1EN IEC 60947-5-3EN IEC 60947-5-5EN IEC 62061IEC 60364-4-41IEC 62103
Climatic stressIEC 60068-2-30
Gross weight140g
General data - Features
Integral system diagnostics, statusYes
Number of LEDs1
Mechanical data
MountingSnaps onto standard DIN rails to IEC 60715
Mechanical data - Connection technique
Type of electrical connectionScrew terminals
Cable section, minimum0.5 mm²
Cable section, maximum6 mm²
Tightening torque of Clips1Nm
Allowed type of cableflexiblesolid single-wire
Mechanical data - Dimensions
Width22.5mm
Height75mm
Depth91mm
Ambient conditions
IP Degree of protection of the enclosureIP20
Ambient temperature-10 ... +70 °C
Storage and transport temperature-40 ... +85 °C
Resistance to vibrations2 g
Restistance to shock30 g 6 ms, 20 g 11 ms (IEC 60068-2-27)
Ambient conditions - Insulation values
Degree of pollution2
Electrical data
Frequency range50Hz60Hz
Operating voltage100 ... 240 VAC -15 % / +10 %
Type of voltage rangeAC
Rated operating voltage100 ... 240 VAC
Operating current0.3mA0.54mA
Rated AC voltage for controls, 50 Hz, minimum100VAC
Rated control voltage at AC 50 Hz, maximum240VAC
Rated AC voltage for controls, 60 Hz, minimum100VAC
Rated control voltage at AC 60 Hz, maximum240VAC
Rated AC voltage for controls at DC minimum110VDC
Rated control voltage at DC, maximum300VDC
Output voltage DC24 ... 28 VDC
Maximum output current1.1A / 28VDC1.3A / 24VDC
Output power, maximum30W
Electrical data - Electromagnetic compatibility (EMC)
EMC ratingEMC-Directive
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 04/10/2026, 11:36