MOUNTING SET AZM 161 R/P
Item number:101149213

Please log in to see prices
Ordering data
Product type descriptionMOUNTING SET AZM 161 R/P
Article number (order number)101149213
EAN (European Article Number)4030661150444
eCl@ss number, version 12.027-27-26-92
eCl@ss number, version 11.027-27-26-92
eCl@ss number, version 9.027-27-26-92
ETIM number, version 7.0EC002594
ETIM number, version 6.0EC002594
General data
Gross weight840g
Mechanical data
Installation instructionsMounting right-angled to safety guard
Scope of delivery
Scope of delivery of mounting materialCounter sunk screw M5 x 16 DIN 7991Mounting angle AZM 161Mounting plate AZ 16/AZM 161Roundhead screw M5 x 10 to ISO 7380Roundhead screw M5 x 16 to ISO 7380U-profile AZM 161Washer DIN 125-5.3
Note
Note (General)The mounting sets can only be used in conjunction with actuator AZM 161-B6.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 01/08/2026, 16:42