MQ 441-11Y
Item number:101054829

Product features
- Metal enclosure
- One-side operation / wire up to 25 m long
Please log in to see prices
Ordering data
Product type descriptionMQ 441-11Y
Article number (order number)101054829
EAN (European Article Number)4030661001890
eCl@ss number, version 12.027-27-06-01
eCl@ss number, version 11.027-27-06-01
eCl@ss number, version 9.027-27-06-01
ETIM number, version 7.0EC000030
ETIM number, version 6.0EC000030
Approvals - Standards
CertificatesCCC
General data
StandardsEN IEC 60947-5-1
Housing materialLight-alloy diecast, paint finish
Material of the housing coverSteel
Gross weight1,405g
General data - Features
LatchingNo
Number of normally closed (NC)1
Number of normally open (NO)1
Mechanical data
Mechanical lifetime, minimum30,000Operations
Tightening torque of the fastening screws for the housing cover, maximum0.6Nm
Mechanical data - Connection technique
Cable entry2 x M20 x 1,5
Cable section, maximum4 mm²
NoteAll indications including the conductor ferrules.
Tightening torque of electrical connection1.7Nm
Mechanical data - Dimensions
Diameter hole22mm
Ambient conditions
IP Degree of protectionIP65
Ambient temperature-30 ... +90 °C
Ambient conditions - Insulation values
Rated insulation voltage Ui400 V
Rated impulse withstand voltage Uimp4kV
Electrical data
Thermal test current10A
Rated operating voltage380VAC
Operating current4,000mA
Switching element1 NO contact, 1 NC contacts
Switching principleSlow action
Maximum switching frequency3,600/h
Material of the contacts, electricalSilver
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 24/09/2026, 14:16