MS-1035
Archive
Item number:101217102

Product features
- Kit with 4 mounting angles
- Stainless steel (V4A)
Ordering data
Product type descriptionMS-1035
Article number (order number)101217102
EAN (European Article Number)4030661410692
eCl@ss number, version 12.027-27-27-92
eCl@ss number, version 11.027-27-27-92
eCl@ss number, version 9.027-27-27-92
ETIM number, version 7.0EC002549
ETIM number, version 6.0EC002549
General data
MaterialStainless steel
Gross weight2,000g
Mechanical data - Dimensions
Width40mm
Height52mm
Depth42mm
Scope of delivery
Scope of delivery of mounting material4x Mounting angle16x Screws
Accessory
Recommendation (product combination)SLC 220 IP 69KSLG 220 IP 69K
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 05/07/2026, 15:31