MS-BDF40
Item number:133056999

Product features
- Manipulation protection cover for BDF40 and BDF20
Please log in to see prices
Ordering code
Product type descriptionMS-BDF40
Article number (order number)133056999
EAN (European Article Number)8905236108358
eCl@ss number, version 12.027-37-12-92
eCl@ss number, version 11.027-37-12-92
ETIM number, version 7.0EC000225
Scope of delivery
Note (scope of delivery, number and type)Befestigungsschrauben nicht im Lieferumfang enthalten
General data
DesignTamper protection cover
Installation conditions (mechanical)Screw mounting
Housing materialPlastic
Colour of the housingBlack
Gross weight37g
Mechanical data
MountingScrews
Mechanical data - Dimensions
Width40mm
Ambient conditions
Ambient temperature-40 ... +100 °C
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/11/2026, 11:44