MS-BDF40-NHK
Item number:103057000

Product features
- Emergency stop protection collar
Please log in to see prices
Ordering data
Product type descriptionMS-BDF40-NHK
Article number (order number)103057000
EAN (European Article Number)4030661658995
eCl@ss number, version 12.027-37-12-92
eCl@ss number, version 11.027-37-12-92
ETIM number, version 7.0EC000225
General data
VersionsEmergency stop protective collar
Designprotective collar
Installation conditions (mechanical)Screw mounting
Housing materialPlastic
Colour of the housingyellow
Gross weight13g
Mechanical data
MountingScrews
Mechanical data - Dimensions
Length57mm
Width40mm
Height37.5mm
Ambient conditions
Ambient temperature-25 ... +65 °C
Scope of delivery
Note (scope of delivery, number and type)Befestigungsschrauben nicht im Lieferumfang enthalten
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 02/11/2026, 12:11