Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. MSP 452
  2. MSP 452
MSP 452

MSP 452

  • Metal enclosure
  • 2 cable entries
  • 4 Contacts
  • 118 mm x 174 mm x 64 mm
7 Products
MSP 452-11/11Y-M20

MSP 452-11/11Y-M20

Item no. 101160615

Rotating spindle limit switch

MSP 452-11/11Y-2186

MSP 452-11/11Y-2186

Item no. 101127983

Rotating spindle limit switch

MSP 452-11/11Y-411

MSP 452-11/11Y-411

Item no. 101058304

Rotating spindle limit switch

MSP 452-11/11Y-NEU -411

MSP 452-11/11Y-NEU -411

Item no. 101090308

Rotating spindle limit switch

MSP 452-11/11Y-411/ -2186

MSP 452-11/11Y-411/ -2186

Item no. 101138564

Rotating spindle limit switch

MSP 452-11/11Y-2186-1

MSP 452-11/11Y-2186-1

Item no. 101184272

Rotating spindle limit switch

MSP 452-11/11Z-2186-3

MSP 452-11/11Z-2186-3

Item no. 103014101

Rotating spindle limit switch

7 results found