Schmersal - The DNA of Safety

Direct Contact

  • +43 (0)1 610 28 – 0
  • info@avs-schmersal.at
Safety Invented in Germany

Products

  • Online Product Catalogue
  • Innovations
  • Industry Solutions

Services

  • Safety Services
  • Contact

Company

  • The Schmersal Group
  • Careers
  • Schedule
  • Press
  • News

Legal

  • Imprint
  • Privacy Policy
  • Terms and Conditions

© 2026 AVS Schmersal Vertriebs GmbH

We respect your privacy

This website uses cookies and similar technologies.

Your selection:

+43 1 61028 0 Hotline from 7:30 a.m. to 4:30 p.m.
Product comparison
Austria (EN)
International
EN
Austria
DEEN
Belgium
FRNL
Brazil
PTES
Canada
ENFR
China
ZH
Denmark
DA
Finland
FI
France
FR
Germany
DE
India
EN
Italy
IT
Japan
JA
Netherlands
NL
Norway
NO
Poland
PL
Portugal
PT
Spain
ES
Sweden
SV
Switzerland
DEFRITEN
Turkey
TR
United Kingdom
EN
USA
EN
Schmersal
  1. MZM 100
  2. MZM 100
MZM 100

MZM 100

  • Solenoid interlocks with innovating and unique operating principle
  • 40 mm x 179 mm x 40 mm
  • Electronic contact-free, coded system
  • Thermoplastic enclosure
  • Max. length of the sensor chain 200 m
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm  vertically and ± 1,5 mm horizontally
  • Intelligent diagnosis
  • Self-monitoring series-wiring
22 Products
MZM 100 ST2-1P2P-A

MZM 100 ST2-1P2P-A

Item no. 101199622

Solenoid interlock

MZM 100 B ST2-1P2PW2RE-A

MZM 100 B ST2-1P2PW2RE-A

Item no. 101211070

Solenoid interlock

MZM 100 B ST2-1P2PW2REM-A

MZM 100 B ST2-1P2PW2REM-A

Item no. 101211071

Solenoid interlock

MZM 100 B ST2-1P2PW2R60M-A

MZM 100 B ST2-1P2PW2R60M-A

Item no. 101210772

Solenoid interlock

MZM 100 B ST2-1P2PW2R-A

MZM 100 B ST2-1P2PW2R-A

Item no. 101206028

Solenoid interlock

MZM 100 B ST2-SD2PREM-A

MZM 100 B ST2-SD2PREM-A

Item no. 101211153

Solenoid interlock

MZM 100 B ST2-SD2PRE-A

MZM 100 B ST2-SD2PRE-A

Item no. 101211156

Solenoid interlock

MZM 100 ST2-1P2PW-A

MZM 100 ST2-1P2PW-A

Item no. 101199623

Solenoid interlock

MZM 100 B ST2-1P2PW-A-2930-3215

MZM 100 B ST2-1P2PW-A-2930-3215

Item no. 103060203

Solenoid interlock

MZM 100 B ST2-1P2PW-A-2930

MZM 100 B ST2-1P2PW-A-2930

Item no. 103060202

Solenoid interlock

MZM 100 ST2-1P2PWM-A

MZM 100 ST2-1P2PWM-A

Item no. 101209059

Solenoid interlock

MZM 100 ST2-1P2PWRE-A

MZM 100 ST2-1P2PWRE-A

Item no. 101211066

Solenoid interlock

MZM 100 ST2-1P2PWREM-A

MZM 100 ST2-1P2PWREM-A

Item no. 101211067

Solenoid interlock

MZM 100 ST2-SD2PRE-A

MZM 100 ST2-SD2PRE-A

Item no. 101211145

Solenoid interlock

MZM 100 ST2-SD2PREM-A

MZM 100 ST2-SD2PREM-A

Item no. 101211146

Solenoid interlock

MZM 100 B ST2-1P2PW2RM-A

MZM 100 B ST2-1P2PW2RM-A

Item no. 101209056

Solenoid interlock

MZM 100 ST2-1P2PWR-A

MZM 100 ST2-1P2PWR-A

Item no. 101209147

Solenoid interlock

MZM 100 ST2-1P2PW2RE-A

MZM 100 ST2-1P2PW2RE-A

Item no. 101211105

Solenoid interlock

MZM 100 ST2-1P2PW2R-A

MZM 100 ST2-1P2PW2R-A

Item no. 101209886

Solenoid interlock

MZM 100 ST2-1P2PR-A

MZM 100 ST2-1P2PR-A

Item no. 101210074

Solenoid interlock

MZM 100 B ST2-SD2PREM-A-2930

MZM 100 B ST2-SD2PREM-A-2930

Item no. 103014614

Solenoid interlock

MZM 100 B ST2-1P2PW2REM-A-2930

MZM 100 B ST2-1P2PW2REM-A-2930

Item no. 103013468

Solenoid interlock

22 results found