MZM 100-B1.1
Item number:101204290

Product features
- actuator free from play
- neutralisation of undesired noises
Please log in to see prices
Ordering data
Product type descriptionMZM 100-B1.1
Article number (order number)101204290
EAN (European Article Number)4030661367880
eCl@ss number, version 12.027-27-26-06
eCl@ss number, version 11.027-27-26-06
eCl@ss number, version 9.027-27-26-06
ETIM number, version 7.0EC001487
ETIM number, version 6.0EC001487
General data
Gross weight366g
Mechanical data
Actuatorstraight
Mechanical data - Dimensions
Length of the actuator24mm
Width of the actuator40mm
Height of the actuator160mm
Scope of delivery
Scope of deliveryThe safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately.
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 23/09/2026, 08:56